Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2E06-01A1
Part Number
|
---|
KQ2E06-01A1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [PP Resin] PP | - | 6 | Rc | 1/8 | 1 | White | Ellipse | Light Gray | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Bulkhead Female Union |
This page is KQ2E, One-touch Fitting White Color - Bulkhead Connector, part number KQ2E06-01A1.
You can find the detail information about specifications and dimensions on part number KQ2E06-01A1.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2E01-35N |
KQ2E03-35A |
KQ2E03-35A1 |
KQ2E06-01N |
KQ2E06-01N-X12 |
KQ2E06-01N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.56 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | NPT | 1/4 | 1 | White | Perfect circle | Orange | N/A | ||
11.44 € | 10 | 4 Days | [Brass] Brass | Standard/Mini | [PP Resin] PP | - | - | NPT | 1/4 | 1 | White | Perfect circle | Orange | N/A | ||
12.02 € | 1 | 26 Days | [Brass] Brass | Standard/Mini | [PP Resin] PP | - | - | NPT | 1/4 | 1 | White | Ellipse | Orange | N/A | ||
3.37 € | 10 | 4 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 6 | Rc | 1/8 | 1 | White | Perfect circle | Light Gray | N/A | ||
3.53 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | -5~60 | - | - | - | - | - | - | - | - | ||
4.98 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 6 | Rc | 1/8 | 1 | White | Ellipse | Light Gray | N/A |