Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2N06-01NS
Part Number
|
---|
KQ2N06-01NS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Main Body Material | Thread Material | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Connection Type | Connection screw | Color | Specifications | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.06 € | 10 | 4 Days | [Single-Action Coupling] Single-Action / Screw | - | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | 6 | 6 | R | 1/8 | White | With sealing agent | Light Gray | N/A |
Loading...
Fitting Type | Other Shapes | Application | Standard/Mini | Other Shapes | Adapter |
---|
This page is KQ2N, One-touch Fitting White Color - Adaptor, part number KQ2N06-01NS.
You can find the detail information about specifications and dimensions on part number KQ2N06-01NS.
Configure
Basic Attributes
Type
Applicable Fluid
Main Body Material
Thread Material
Packing, Material of O-Ring
Type
Compatible Tube Outer Diameter 1(mm)
Applicable Fitting Size (mm)
Connection Type
Connection screw
Color
Specifications
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2N04-01N |
KQ2N04-01NS |
KQ2N06-01A |
KQ2N06-02A |
KQ2N06-02AS |
KQ2N06-02AS-X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Main Body Material | Thread Material | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Connection Type | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.05 € | 10 | 26 Days | [Single-Action Coupling] Thread/Pipe | Water / Air | [Brass] Brass | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | -5~60 | - | - | - | - | - | - | - | - | ||
4.05 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | - | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | 4 | 4 | R | 1/8 | White | With sealing agent | Light Gray | N/A | ||
3.89 € | 10 | 26 Days | [Single-Action Coupling] Thread/Pipe | Water / Air | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | -5~60 | - | - | - | - | - | - | - | - | ||
4.26 € | 10 | 26 Days | [Single-Action Coupling] Thread/Pipe | Water / Air | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | -5~60 | - | - | - | - | - | - | - | - | ||
2.97 € | 10 | 4 Days | [Single-Action Coupling] Single-Action / Screw | - | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [PP Resin] PP | - | - | 6 | 6 | R | 1/4 | White | With sealing agent | Light Gray | N/A | ||
4.47 € | 10 | 26 Days | [Single-Action Coupling] Thread/Pipe | Water / Air | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | -5~60 | - | - | - | - | - | - | - | - |