Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2H06-01AP1
Part Number
|
---|
KQ2H06-01AP1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.27 € | 10 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | 6 | R | 1/8 | Ellipse | Light Gray | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Half Union |
Number of Connection Tubes(pc.) | 1 | Color | White |
This page is KQ2H, One-touch Fitting White Color - Male Connector, part number KQ2H06-01AP1.
You can find the detail information about specifications and dimensions on part number KQ2H06-01AP1.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2H01-02NP |
KQ2H01-33AP |
KQ2H01-33NP |
KQ2H06-01NP |
KQ2H06-01NP1 |
KQ2H06-02AP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.95 € | 10 | 26 Days | [Brass] Brass | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | R | 1/4 | Perfect circle | Orange | N/A | ||
4.65 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | - | NPT | 1/16 | Perfect circle | Orange | N/A | ||
4.98 € | 10 | 26 Days | [Brass] Brass | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | NPT | 1/16 | Perfect circle | Orange | N/A | ||
2.50 € | 10 | 4 Days | [Brass] Brass | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/8 | Perfect circle | Light Gray | N/A | ||
2.50 € | 10 | 26 Days | [Brass] Brass | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/8 | Ellipse | Light Gray | N/A | ||
2.32 € | 10 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | 6 | R | 1/4 | Perfect circle | Light Gray | N/A |