KQ2L, One-touch Fitting White Color - Male Elbow (Part Numbers - CAD Download)

KQ2L, One-touch Fitting White Color - Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) / circle (pp. 169)
· Applicable tube outer diameter (mm), Connection thread [R], Release button: oval (pp. 68) circle (pp. 177)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 76) circle (pp. 189)
· Applicable tube outer diameter (inches), Connection thread [R] Release button: oval (pp. 84) circle (pp. 198)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2L06-01NP

Part Number
KQ2L06-01NP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

3.71 €

10 4 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/81WhitePerfect circleLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows Elbow Union

This page is KQ2L, One-touch Fitting White Color - Male Elbow, part number KQ2L06-01NP.
You can find the detail information about specifications and dimensions on part number KQ2L06-01NP.

Variation of this product

Part Number
KQ2L01-34AP
KQ2L01-34NP
KQ2L01-35AP
KQ2L06-01NP1
KQ2L06-02AP
KQ2L06-02AP1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

2.18 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP--NPT1/81WhitePerfect circleOrangeN/A

2.32 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/81WhitePerfect circleOrangeN/A

4.11 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP--NPT1/41WhitePerfect circleOrangeN/A

3.71 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/81WhiteEllipseLight GrayN/A

3.65 €

10 4 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-6R1/41WhitePerfect circleLight GrayN/A

3.65 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-6R1/41WhiteEllipseLight GrayN/A

Tech Support