KQ2L, One-touch Fitting White Color - Male Elbow (Part Numbers - CAD Download)

KQ2L, One-touch Fitting White Color - Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) / circle (pp. 169)
· Applicable tube outer diameter (mm), Connection thread [R], Release button: oval (pp. 68) circle (pp. 177)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 76) circle (pp. 189)
· Applicable tube outer diameter (inches), Connection thread [R] Release button: oval (pp. 84) circle (pp. 198)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2L01-33NP
KQ2L03-33NP
KQ2L07-33NP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

2.32 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/161WhitePerfect circleOrangeN/A

2.32 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/161WhitePerfect circleOrangeN/A

3.87 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/161WhitePerfect circleOrangeN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows Elbow Union

Tech Support