One-Touch Fitting KQ2 Series, Universal Female Elbow KQ2VF (Face Seal)

One-Touch Fitting KQ2 Series, Universal Female Elbow KQ2VF (Face Seal)
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch in line with and at a 90° angle to a female or male thread. Multiple connections possible.

[Please refer to the manufacturer's catalog.]
· Applicable tubing outer diameter (mm) connection thread [R] release button oval (P. 69) round (P. 179)
· Applicable tubing outer diameter (inch) connection thread [NPT] release button oval (P. 78) round (P.190)

(i)Remark

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2VF01-34AP
KQ2VF01-34NP
KQ2VF03-34AP
KQ2VF03-34NP
KQ2VF03-34NP1
KQ2VF04-01AP
KQ2VF04-01AP1
KQ2VF04-01NP
KQ2VF04-01NP1
KQ2VF05-34AP
KQ2VF05-34NP
KQ2VF06-01AP
KQ2VF06-01AP1
KQ2VF06-01NP
KQ2VF06-01NP1
KQ2VF06-02AP
KQ2VF06-02AP1
KQ2VF06-02NP
KQ2VF06-02NP1
KQ2VF07-34AP
KQ2VF07-34NP
KQ2VF07-35AP
KQ2VF07-35NP
KQ2VF08-01AP
KQ2VF08-01NP
KQ2VF08-02AP
KQ2VF08-02NP
KQ2VF08-03AP
KQ2VF08-03NP
KQ2VF09-34AP
KQ2VF09-34NP
KQ2VF09-35AP
KQ2VF09-35NP
KQ2VF09-36AP
KQ2VF09-36NP
KQ2VF10-02AP
KQ2VF10-02NP
KQ2VF10-03AP
KQ2VF10-03NP
KQ2VF11-35AP
KQ2VF11-35NP
KQ2VF11-36AP
KQ2VF11-36NP
KQ2VF12-03AP
KQ2VF12-03NP
KQ2VF12-04AP
KQ2VF12-04NP
KQ2VF13-36AP
KQ2VF13-36NP
KQ2VF13-37AP
KQ2VF13-37NP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Release button shape

7.82 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/8Perfect circle

8.34 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/8Perfect circle

7.82 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/8Perfect circle

8.34 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/8Perfect circle

8.34 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/8Ellipse

6.44 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP4R1/8Perfect circle

6.44 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP4R1/8Ellipse

6.61 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4R1/8Perfect circle

6.61 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4R1/8Ellipse

7.82 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/8Perfect circle

8.34 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/8Perfect circle

6.73 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP6R1/8Perfect circle

6.73 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP6R1/8Ellipse

7.02 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/8Perfect circle

7.02 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/8Ellipse

7.37 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP6R1/4Perfect circle

7.37 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP6R1/4Ellipse

7.77 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/4Perfect circle

7.77 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/4Ellipse

8.11 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/8Perfect circle

8.61 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/8Perfect circle

8.98 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/4Perfect circle

9.81 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/4Perfect circle

6.89 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP8R1/8Perfect circle

7.19 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R1/8Perfect circle

7.66 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP8R1/4Perfect circle

8.06 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R1/4Perfect circle

10.79 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP8R3/8Perfect circle

11.26 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R3/8Perfect circle

9.81 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/8Perfect circle

10.32 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/8Perfect circle

9.81 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/4Perfect circle

10.53 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/4Perfect circle

13.11 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT3/8Perfect circle

14.35 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT3/8Perfect circle

8.65 €

5 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP10R1/4Perfect circle

9.16 €

5 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.10R1/4Perfect circle

11.82 €

5 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP10R3/8Perfect circle

12.35 €

5 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.10R3/8Perfect circle

11.53 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/4Perfect circle

12.56 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/4Perfect circle

13.40 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT3/8Perfect circle

14.65 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT3/8Perfect circle

12.02 €

5 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-R3/8Perfect circle

12.69 €

5 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-R3/8Perfect circle

13.47 €

5 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-R1/2Perfect circle

14.39 €

5 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-R1/2Perfect circle

13.69 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT3/8Perfect circle

14.94 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT3/8Perfect circle

15.39 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-NPT1/2Perfect circle

17.21 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-NPT1/2Perfect circle

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow
Elbows Female Universal Elbow Number of Connection Tubes(pc.) 1

Tech Support