KQ2ZF, One-touch Fitting White Color - Branch Universal Female Elbow

KQ2ZF, One-touch Fitting White Color - Branch Universal Female Elbow
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch into two tubes in the same direction at a 90° angle to a female or male thread.

(i)Remark

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2ZF04-M5A
KQ2ZF04-M5A-X12
KQ2ZF04-M5A-X35
KQ2ZF04-M5N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

3.74 €

10 4 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-4M5×0.82WhitePerfect circleLight GrayN/A

3.94 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-5~60--------

4.31 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-5~60--------

3.92 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-4M5×0.82WhitePerfect circleLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch A Branch
Branch A Female Branch Aye

Tech Support