Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2ZD06-03AS
Part Number
|
---|
KQ2ZD06-03AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.79 € | 10 | 4 Days | [PP Resin] PP | [PP Resin] PP | - | 6 | R | 3/8 | 4 | White | With sealing agent | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | A Branch |
Branch A | Double Branch Ray |
This page is Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD, part number KQ2ZD06-03AS.
You can find the detail information about specifications and dimensions on part number KQ2ZD06-03AS.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2ZD01-34NS |
KQ2ZD03-34A |
KQ2ZD03-34AS |
KQ2ZD06-03AS-X12 |
KQ2ZD06-03AS-X35 |
KQ2ZD06-03N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.03 € | 10 | 26 Days | [PP Resin] PP | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | NPT | 1/8 | 4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
12.53 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | -5~60 | - | - | - | - | - | - | - | - | - | ||
12.53 € | 10 | 26 Days | [PP Resin] PP | [PP Resin] PP | - | - | NPT | 1/8 | 4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
10.27 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | -5~60 | - | - | - | - | - | - | - | - | - | ||
11.26 € | 10 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | -5~60 | - | - | - | - | - | - | - | - | Body color change (Black) | ||
10.02 € | 10 | 26 Days | [Brass] Brass | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | -5~60 | - | - | - | - | - | - | - | - | - |