Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2ZD07-36AS |
KQ2ZD09-36AS |
KQ2ZD11-36AS |
KQ2ZD13-36AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.15 € | 10 | 26 Days | [PP Resin] PP | [PP Resin] PP | - | - | NPT | 3/8 | 4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
14.97 € | 10 | 26 Days | [PP Resin] PP | [PP Resin] PP | - | - | NPT | 3/8 | 4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
17.02 € | 10 | 26 Days | [PP Resin] PP | [PP Resin] PP | - | - | NPT | 3/8 | 4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
19.89 € | 10 | 26 Days | [PP Resin] PP | [PP Resin] PP | - | - | NPT | 3/8 | 4 | White | With sealing agent | Perfect circle | Orange | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | A Branch |
Branch A | Double Branch Ray |
Configure
Basic Attributes
Main Body Material
Thread Material
Compatible Tube Outer Diameter 1(mm)
Type
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes