Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT (Part Numbers - CAD Download)

Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT
A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
[Applications]
· Use to branch into six tubes at right angles to a female thread. Three individual parts rotate 360°.

(i)Remark

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2ZT08-02AS

Part Number
KQ2ZT08-02AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

13.13 €

10 4 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-8R1/46WhiteWith sealing agentPerfect circleLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch A Branch
Branch A Triple branch ray

This page is Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT, part number KQ2ZT08-02AS.
You can find the detail information about specifications and dimensions on part number KQ2ZT08-02AS.

Variation of this product

Part Number
KQ2ZT01-34NS
KQ2ZT03-34A
KQ2ZT03-34AS
KQ2ZT08-02AS-X12
KQ2ZT08-02AS-X35
KQ2ZT08-02N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

17.58 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/86WhiteWith sealing agentPerfect circleOrangeN/A

16.85 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-5~60---------

16.85 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP--NPT1/86WhiteWith sealing agentPerfect circleOrangeN/A

13.79 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-5~60---------

15.10 €

10 4 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP-5~60---------

13.32 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-5~60---------

Tech Support