Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2E01-00AJ |
KQ2E01-00NJ |
KQ2E03-00AJ |
KQ2E03-00NJ |
KQ2E07-00AJ |
KQ2E07-00NJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.55 € | 10 | 26 Days | [Brass] Brass | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
4.10 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
4.32 € | 10 | 26 Days | [Brass] Brass | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
4.44 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
5.24 € | 10 | 26 Days | [Brass] Brass | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
5.74 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A |
Loading...
Type | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Union: Same Diameter | Bulkhead Union |
Configure
Basic Attributes
Main Body Material
Compatible Tube Outer Diameter 1(mm)
Type
Connection Type
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes