Branch Universal Female Elbow 10-KQ2ZF (Gasket Seal), One-Touch Fitting

Branch Universal Female Elbow 10-KQ2ZF (Gasket Seal), One-Touch Fitting
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
· Gasket seal (Uni thread).
[Applications]
· Use to branch into two tubes in the same direction at a 90° angle to a female or male thread. Multiple connections possible.

(i)Remark

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-KQ2ZF04-M5N

Part Number
10-KQ2ZF04-M5N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.60 €

10 26 Days

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Main Body Material PP Application Clean circumstance Thread Material EN 1.4305 Equiv., EN 1.4301 Equiv.
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch A Branch Branch A Female Branch Aye
Compatible Tube Outer Diameter 1(mm) 4 Connection Type M Connection screw 5×0.8
Number of Connection Tubes(pc.) 2 Color White Release button shape Perfect circle
Release button color White Custom-made specifications N/A

This page is Branch Universal Female Elbow 10-KQ2ZF (Gasket Seal), One-Touch Fitting, part number 10-KQ2ZF04-M5N.
You can find the detail information about specifications and dimensions on part number 10-KQ2ZF04-M5N.

Tech Support