Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KPQL08-01
Part Number
|
---|
KPQL08-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Main Body Material | Thread Material | Packing, Material of O-Ring | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.40 € | 10 | 4 Days | - | [PP Resin] Others | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 8 | R | 1/8 | Light Gray | - |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Application | Clean circumstance |
---|---|---|---|---|---|
Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
This page is KPQL / KPGL, Clean One-touch Fitting - Union Elbow, Male Elbow, part number KPQL08-01.
You can find the detail information about specifications and dimensions on part number KPQL08-01.
Configure
Basic Attributes
Applicable Fluid
Main Body Material
Thread Material
Packing, Material of O-Ring
Custom-made specifications
Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Release button color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KPGL04-02 |
KPGL04-02-X193 |
KPGL04-M5 |
KPQL08-02 |
KPQL10-02 |
KPQL10-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Main Body Material | Thread Material | Packing, Material of O-Ring | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.89 € | 10 | 26 Days | - | [PP Resin] PP / EN 1.4301 Equiv. | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 4 | R | 1/4 | Light Blue | - | ||
25.79 € | 10 | 26 Days | Air | [PP Resin] PP / EN 1.4301 Equiv. | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | - | - | - | Natural | - | ||
10.40 € | 10 | 4 Days | - | [PP Resin] PP / EN 1.4301 Equiv. | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 4 | M | 5×0.8 | Light Blue | - | ||
7.40 € | 10 | 4 Days | - | [PP Resin] Others | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 8 | R | 1/4 | Light Gray | - | ||
8.31 € | 5 | 26 Days | - | [PP Resin] Others | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 10 | R | 1/4 | Light Gray | - | ||
8.31 € | 5 | 26 Days | - | [PP Resin] Others | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 10 | R | 3/8 | Light Gray | - |