Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Branch Union Y KRU-W2

Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Branch Union Y KRU-W2
A one-touch coupling from SMC Corporation.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Use for branch piping in the same orientation from one-touch fittings.

(i)Remark

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRU06-99W2
KRU08-99W2
KRU10-99W2
KRU12-99W2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Applicable Fitting Size (mm)

11.27 €

10 26 Days 66

11.39 €

10 26 Days 88

13.66 €

5 26 Days 1010

16.16 €

5 26 Days -12

Loading...

  1. 1

Basic information

Type Single-Action / Pipe Fitting Type Socket and reducer Main Body Material PP
Application Standard/Mini Packing, Material of O-Ring EPDM (Fluorine Coating) Sockets, Reducers Branch Union Wye
Number of Connection Tubes(pc.) 2

Tech Support