Speed Controller With One-Touch Fittings, In-Line Type, AS Series (Part Numbers - CAD Download)

Speed Controller With One-Touch Fittings, In-Line Type, AS Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Speed Controller With One-Touch Fittings, In-Line Type, AS Series
  • Speed Controller With One-Touch Fittings, In-Line Type, AS Series
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Lightweight speed controller.
[Features]
・ 4 types of mounting.
・ Direct mounting, L-shaped bracket mounting, DIN rail mounting, holder mounting.
・ Inline type.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS2002F-04

Part Number
AS2002F-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Main Body Shape Control Direction Joint Type Main Body Material Usage Environment/Application Thread Material Knob Type Lock Nut Type Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Dimension L
(mm)
Made-to-order specifications Related component details

12.73 €

8.91 €

1 Same day

Stock

Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut-4-1/8 Standard-None-

Loading...

  1. 1

This page is Speed Controller With One-Touch Fittings, In-Line Type, AS Series, part number AS2002F-04.
You can find the detail information about specifications and dimensions on part number AS2002F-04.

Variation of this product

Part Number
10-AS1002F-06-J
10-AS1002F-23
10-AS2002F-04
AS2002F-04-J
AS2002F-04-X21
AS2002F-04-X214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Main Body Shape Control Direction Joint Type Main Body Material Usage Environment/Application Thread Material Knob Type Lock Nut Type Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Dimension L
(mm)
Made-to-order specifications Related component details

14.72 €

1 6 Days Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTClean circumstance[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinRound Shape Lock Nut---M3, M5 standard---

11.81 €

1 26 Days Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTClean circumstance[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut---M3, M5 standard---

17.96 €

1 Available 6 Days Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTClean circumstance[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut-------

12.73 €

1 39 Days Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinRound Shape Lock Nut-------

15.98 €

1 26 Days Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut-----Lubrication-free (sealant of fluorine coating) + throttle valve (without check valve)-

14.02 €

1 39 Days Speed Controller[Elbow] Cylinder direct-connected elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut-4-1/8 Standard-Restrictor without check valve-

Tech Support