Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS2052F-09
Part Number
|
---|
AS2052F-09 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Main Body Shape | Control Direction | Joint Type | Main Body Material | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Made-to-order specifications | Related component details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.18 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | - | - | 5/16 | 1/4 Standard | - | None | - |
Loading...
This page is Speed Controller With One-Touch Fittings, In-Line Type, AS Series, part number AS2052F-09.
You can find the detail information about specifications and dimensions on part number AS2052F-09.
Configure
Basic Attributes
Main Body Shape
Main Body Material
Thread Material
Types of Screw
Applicable Tube O.D. mm(mm)
Dimension L(mm)
Related component details
Type
Type
Control Direction
Joint Type
Usage Environment/Application
Knob Type
Lock Nut Type
Applicable Tube O.D. inch size(inch)
Body Size
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS1002F-06-J |
10-AS1002F-23 |
10-AS2002F-04 |
AS3002F-06 |
AS3002F-06-J |
AS3002F-06-X21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Main Body Shape | Control Direction | Joint Type | Main Body Material | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Made-to-order specifications | Related component details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.72 € | 1 | 6 Days | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Clean circumstance | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Round Shape Lock Nut | - | - | - | M3, M5 standard | - | - | - | ||
11.81 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Clean circumstance | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | - | - | - | M3, M5 standard | - | - | - | ||
17.96 € | 1 | Available | 6 Days | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Clean circumstance | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | - | - | - | - | - | - | - | |
17.94 € | 1 |
Same day
Stock | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | - | 6 | - | 3/8 Standard | - | None | - | ||
17.94 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Round Shape Lock Nut | - | - | - | - | - | - | - | ||
21.19 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | - | - | - | - | - | Lubrication-free (sealant of fluorine coating) + throttle valve (without check valve) | - |