Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AS4000-N04 |
AS5000-N04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Connection Dia. | Option | Types of Screw | Body Size | Accessories/mounting Phillips head pan small screw size (Nominal x Length) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.40 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 1/2 | None | NPT | 1/2 Standard | None | - | ||
39.68 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 1/2 | None | NPT | 1/2 Standard | None | - |
Loading...
Type | Speed Controller | Main Body Shape | Cylinder direct-connected elbow type | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Both sides tapped |
Configure
Basic Attributes
Main Body Material
Thread Material
Specifications
Type
Usage Environment/Application
Knob Type
Lock Nut Type
Connection Dia.
Option
Types of Screw
Body Size
Accessories/mounting Phillips head pan small screw size(Nominal x Length)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes