Standard Type Speed Controller, In-Line Type, AS Series (Part Numbers - CAD Download)

Standard Type Speed Controller, In-Line Type, AS Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Standard Type Speed Controller, In-Line Type, AS Series
  • Standard Type Speed Controller, In-Line Type, AS Series
Speed controller made by SMC Corporation.

[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism


(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS4000-N03

Part Number
AS4000-N03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Usage Environment/Application Thread Material Knob Type Lock Nut Type Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications

29.40 €

1 26 Days [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut3/8NoneNPT1/2 StandardNone-

Loading...

  1. 1

Basic information

Type Speed Controller Main Body Shape Cylinder direct-connected elbow type Control Direction Meter Out / In
Joint Type Both sides tapped

This page is Standard Type Speed Controller, In-Line Type, AS Series, part number AS4000-N03.
You can find the detail information about specifications and dimensions on part number AS4000-N03.

Variation of this product

Part Number
10-AS3000-02
10-AS4000-02
10-AS5000-04
AS4000-N03-L
AS4000-N04
AS4000-N04-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Usage Environment/Application Thread Material Knob Type Lock Nut Type Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications

18.65 €

1 26 Days [Aluminum Alloy] Alloy AluminumClean circumstance[Aluminum Alloy] Aluminum AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut---3NoneClean

34.56 €

1 26 Days [Aluminum Alloy] Alloy AluminumClean circumstance[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut---4NoneClean

47.19 €

1 26 Days [Aluminum Alloy] Alloy AluminumClean circumstance[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut---5NoneClean

38.39 €

1 26 Days [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut-Low temperature specifications (-30 to 60℃)-4NoneStandard

29.40 €

1 26 Days [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut1/2NoneNPT1/2 StandardNone-

44.74 €

1 26 Days [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut-High temperature specifications (-5 to 80℃)-4NoneStandard

Tech Support