Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS4000-N03
Part Number
|
---|
AS4000-N03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Connection Dia. | Option | Types of Screw | Body Size | Accessories/mounting Phillips head pan small screw size (Nominal x Length) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.40 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 3/8 | None | NPT | 1/2 Standard | None | - |
Loading...
Type | Speed Controller | Main Body Shape | Cylinder direct-connected elbow type | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Both sides tapped |
This page is Standard Type Speed Controller, In-Line Type, AS Series, part number AS4000-N03.
You can find the detail information about specifications and dimensions on part number AS4000-N03.
Configure
Basic Attributes
Main Body Material
Thread Material
Specifications
Type
Usage Environment/Application
Knob Type
Lock Nut Type
Connection Dia.
Option
Types of Screw
Body Size
Accessories/mounting Phillips head pan small screw size(Nominal x Length)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS3000-02 |
10-AS4000-02 |
10-AS5000-04 |
AS4000-N03-L |
AS4000-N04 |
AS4000-N04-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Connection Dia. | Option | Types of Screw | Body Size | Accessories/mounting Phillips head pan small screw size (Nominal x Length) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.65 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Clean circumstance | [Aluminum Alloy] Aluminum Alloy | With Flat-Blade Screwdriver Groove | Hexagon Shape Lock Nut | - | - | - | 3 | None | Clean | ||
34.56 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Clean circumstance | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | - | - | - | 4 | None | Clean | ||
47.19 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Clean circumstance | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | - | - | - | 5 | None | Clean | ||
38.39 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | - | Low temperature specifications (-30 to 60℃) | - | 4 | None | Standard | ||
29.40 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 1/2 | None | NPT | 1/2 Standard | None | - | ||
44.74 € | 1 | 26 Days | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | - | High temperature specifications (-5 to 80℃) | - | 4 | None | Standard |