Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS1211FS1-M5-02
Part Number
|
---|
AS1211FS1-M5-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Indicator window direction | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.35 € | 1 | 26 Days | [Elbow] Elbow | Meter-In | Standard | - | 5 × 0.8 | M | 2 | - | 1 | Gasket Seal | 9 | 180° | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel (EN 1.4305 Equiv.) | Knob Type | Push Lock Calibrated |
Configure
Basic Attributes
Main Body Shape
Lock Nut Type
Applicable Tube O.D. inch size(inch)
Type
Control Direction
Usage Environment/Application
Connection Dia.
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Sealing Method
Hex Size H (H1)(mm)
Indicator window direction
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes