AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types (Part Numbers - CAD Download)

AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types

Click on this image to zoom in.

Click on this image to zoom in.

  • AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types
  • AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types
  • AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types
  • AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types
  • AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types
  • AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types
  • Volume Discount
Speed controller with push-lock type knob.
[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors.
· Indicator window allows numerical indication to be checked easily.
· 4 indicator window directions offer improved visibility.
· Improved reproducibility of flow rate and easier insertion and removal of tube. Electroless nickel plating specification as standard.
[Applications]
· Elbow type: applicable tubing outer diameter metric size ø2 to 16 cm, inch size ø1/8 to 1/2 inch.
· Universal type: Ideal for tubing outer diameter metric size ø3.2 to 12 cm, inch size ø1/8 to 1/2 inch.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS2201FS-01-01S

Part Number
AS2201FS-01-01S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Shape Control Direction Usage Environment/Application Lock Nut Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Indicator window direction Made-to-order specifications

17.31 €

1 26 Days [Elbow] ElbowMeter-OutStandard-1/8R-1/82With Sealant13None

Loading...

  1. 1

Basic information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Main Body Material PBT
Thread Material Stainless Steel (EN 1.4305 Equiv.) Knob Type Push Lock Calibrated

This page is AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types, part number AS2201FS-01-01S.
You can find the detail information about specifications and dimensions on part number AS2201FS-01-01S.

Variation of this product

Part Number
10-AS1201FS-M5E-04
10-AS1201FS-M5E-06
10-AS1201FS1-M5E-04
AS2201FS-01-03
AS2201FS-01-03S
AS2201FS-01-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Shape Control Direction Usage Environment/Application Lock Nut Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Indicator window direction Made-to-order specifications

15.00 €

1 26 Days [Elbow] ElbowMeter-OutClean circumstance[Slide Lock Lever] Push Lock Type----1----

15.00 €

1 26 Days [Elbow] ElbowMeter-OutClean circumstance[Slide Lock Lever] Push Lock Type----1----

15.00 €

1 26 Days [Elbow] ElbowMeter-OutClean circumstance[Slide Lock Lever] Push Lock Type----1----

16.81 €

1 26 Days [Elbow] ElbowMeter-OutStandard-1/8R-5/322No Sealant13None

17.03 €

1 26 Days [Elbow] ElbowMeter-OutStandard-1/8R-5/322With Sealant13None

16.81 €

1 4 Days [Elbow] ElbowMeter-OutStandard-1/8R4-2No Sealant13None

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360