Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS2201FS-G01-06
Part Number
|
---|
AS2201FS-G01-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Indicator window direction | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.24 € | 1 | 4 Days | [Elbow] Elbow | Meter-Out | Standard | - | 1/8 | G | 6 | - | 2 | With Face Seal | 13 | 0° | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel (EN 1.4305 Equiv.) | Knob Type | Push Lock Calibrated |
This page is AS*2 / 3*1FS, Speed Controller with Indicator, Elbow & Universal Types, part number AS2201FS-G01-06.
You can find the detail information about specifications and dimensions on part number AS2201FS-G01-06.
Configure
Basic Attributes
Main Body Shape
Lock Nut Type
Applicable Tube O.D. inch size(inch)
Type
Control Direction
Usage Environment/Application
Connection Dia.
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Sealing Method
Hex Size H (H1)(mm)
Indicator window direction
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS1201FS-M5E-04 |
10-AS1201FS-M5E-06 |
10-AS1201FS1-M5E-04 |
AS2201FS-G01-06-X12 |
AS2201FS-G01-06-X214 |
AS2201FS-G01-08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Indicator window direction | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.00 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Slide Lock Lever] Push Lock Type | - | - | - | - | 1 | - | - | - | - | ||
15.00 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Slide Lock Lever] Push Lock Type | - | - | - | - | 1 | - | - | - | - | ||
15.00 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Slide Lock Lever] Push Lock Type | - | - | - | - | 1 | - | - | - | - | ||
18.44 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | [Slide Lock Lever] Push Lock Type | - | - | - | - | 2 | - | 13 | - | Lubricant: Petroleum jelly | ||
18.27 € | 1 | 21 Days | [Elbow] Elbow | Meter-Out | Standard | [Slide Lock Lever] Push Lock Type | - | - | - | - | 2 | - | 13 | - | Throttle valve (no check valve) | ||
17.26 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | - | 1/8 | G | 8 | - | 2 | With Face Seal | 13 | 0° | None |