Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS2002FS1-06
Part Number
|
---|
AS2002FS1-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Main Body Shape | Control Direction | Joint Type | Main Body Material | Usage Environment/Application | Knob Type | Lock Nut Type | Operating Temperature Range (℃) | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Handle Material | Indicator window direction | Applicable Series | Made-to-order specifications | Related component details | Applicable Fluids | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.69 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected flat elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | - | - | 6 | - | 1/8 Standard | - | POM | 180° | - | - | - | - |
Loading...
This page is AS*2FS, Speed Controller with Indicator, In-line Type, part number AS2002FS1-06.
You can find the detail information about specifications and dimensions on part number AS2002FS1-06.
Configure
Basic Attributes
Main Body Shape
Main Body Material
Lock Nut Type
Types of Screw
Applicable Tube O.D. inch size(inch)
Dimension L(mm)
Applicable Series
Made-to-order specifications
Related component details
Type
Type
Control Direction
Joint Type
Usage Environment/Application
Knob Type
Applicable Tube O.D. mm(mm)
Body Size
Handle Material
Indicator window direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS2052FS-08 |
AS-10AB |
AS-11AB |
AS2002FS1-06-X21 |
AS2002FS1-07 |
AS2002FS2-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Main Body Shape | Control Direction | Joint Type | Main Body Material | Usage Environment/Application | Knob Type | Lock Nut Type | Operating Temperature Range (℃) | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Handle Material | Indicator window direction | Applicable Series | Made-to-order specifications | Related component details | Applicable Fluids |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.03 € | 1 | 6 Days | Speed Controller | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | One-touch coupling one both sides | [Resin] PBT | Clean circumstance | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | -5~60 | - | - | - | - | - | - | - | - | - | - | Air | ||
8.97 € | 1 | Quote | - | [Related Components] Related Part | - | - | - | - | - | - | - | M3 | - | - | - | 135 | - | - | AS-20 A | - | Long threaded bolt set for manifold | - | ||
9.69 € | 1 | Quote | - | [Related Components] Related Part | - | - | - | - | - | - | - | M3 | - | - | - | 180 | - | - | AS-20 A | - | Long threaded bolt set for manifold | - | ||
21.85 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | One-touch coupling one both sides | [Resin] PBT | Standard | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | -5~60 | - | - | - | - | - | - | - | - | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) | - | Air | ||
18.69 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected flat elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | - | - | - | 1/4 | 1/8 Standard | - | POM | 180° | - | - | - | - | ||
18.69 € | 1 | 26 Days | Speed Controller | [Elbow] Cylinder direct-connected flat elbow type | Meter Out / In | One-touch coupling one both sides | [Resin] PBT | Standard | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | - | - | - | 5/32 | 1/8 Standard | - | POM | 90° | - | - | - | - |