AS*2FS, Speed Controller with Indicator, In-line Type (Part Numbers - CAD Download)

AS*2FS, Speed Controller with Indicator, In-line Type

Click on this image to zoom in.

Click on this image to zoom in.

  • AS*2FS, Speed Controller with Indicator, In-line Type
  • AS*2FS, Speed Controller with Indicator, In-line Type
  • AS*2FS, Speed Controller with Indicator, In-line Type
  • AS*2FS, Speed Controller with Indicator, In-line Type
Speed controller made by SMC Corporation.

[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors. Allows numerical indication to be checked using the indicator window.
· 4 indicator window directions offer improved visibility


(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS3002FS1-09

Part Number
AS3002FS1-09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Main Body Shape Control Direction Joint Type Main Body Material Usage Environment/Application Knob Type Lock Nut Type Operating Temperature Range
(℃)
Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Dimension L
(mm)
Handle Material Indicator window direction Applicable Series Made-to-order specifications Related component details Applicable Fluids

24.05 €

1 26 Days Speed Controller[Elbow] Cylinder direct-connected flat elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide Lock Lever] Push Lock Type---5/163/8 Standard-POM180°----

Loading...

  1. 1

This page is AS*2FS, Speed Controller with Indicator, In-line Type, part number AS3002FS1-09.
You can find the detail information about specifications and dimensions on part number AS3002FS1-09.

Variation of this product

Part Number
10-AS2052FS-08
AS-10AB
AS-11AB
AS3002FS1-10
AS3002FS1-11
AS3002FS1-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Main Body Shape Control Direction Joint Type Main Body Material Usage Environment/Application Knob Type Lock Nut Type Operating Temperature Range
(℃)
Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Dimension L
(mm)
Handle Material Indicator window direction Applicable Series Made-to-order specifications Related component details Applicable Fluids

26.03 €

1 6 Days Speed Controller[Elbow] Cylinder direct-connected flat elbow typeMeter-InOne-touch coupling one both sides[Resin] PBTClean circumstancePush Lock Calibrated[Slide Lock Lever] Push Lock Type-5~60----------Air

8.97 €

1 Quote -[Related Components] Related Part-------M3---135--AS-20 A-Long threaded bolt set for manifold-

9.69 €

1 Quote -[Related Components] Related Part-------M3---180--AS-20 A-Long threaded bolt set for manifold-

24.05 €

1 26 Days Speed Controller[Elbow] Cylinder direct-connected flat elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide Lock Lever] Push Lock Type--10-3/8 Standard-POM180°----

24.05 €

1 26 Days Speed Controller[Elbow] Cylinder direct-connected flat elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide Lock Lever] Push Lock Type---3/83/8 Standard-POM180°----

25.11 €

1 26 Days Speed Controller[Elbow] Cylinder direct-connected flat elbow typeMeter Out / InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide Lock Lever] Push Lock Type--12-3/8 Standard-POM180°----

Tech Support