Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS1201FM-M5-04-J
Part Number
|
---|
AS1201FM-M5-04-J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.44 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | Round Shape Lock Nut | 5 × 0.8 | None | M | 4 | - | M5 Standard | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel (EN 1.4305 Equiv.) | Knob Type | Resin |
This page is AS2*2 / 3*1FM, Speed Controller, Low Speed, One-touch, Elbow & Universal Type, Resin Body, part number AS1201FM-M5-04-J.
You can find the detail information about specifications and dimensions on part number AS1201FM-M5-04-J.
Configure
Basic Attributes
Main Body Shape
Applicable Tube O.D. inch size(inch)
Type
Control Direction
Usage Environment/Application
Lock Nut Type
Connection Dia.
Option
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS1201FM-M5-23 |
10-AS1211FM-M5-04 |
10-AS1211FM-M5-04-J |
AS1201FM-M5-04-X21 |
AS1201FM-M5-04-X214 |
AS1201FM-M5-06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.48 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | Hexagon Shape Lock Nut | - | - | - | - | - | M5 standard | - | ||
11.66 € | 1 | 4 Days | [Elbow] Elbow | Meter-In | Clean circumstance | Hexagon Shape Lock Nut | - | - | - | - | - | M5 standard | - | ||
15.41 € | 1 | 6 Days | [Elbow] Elbow | Meter-In | Clean circumstance | Round Shape Lock Nut | - | - | - | - | - | M5 standard | - | ||
13.77 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | Hexagon Shape Lock Nut | - | - | - | - | - | M5 standard | Lubrication-free (sealant of fluorine coating) + throttle valve (Without check valve) | ||
11.48 € | 1 | Quote | [Elbow] Elbow | Meter-Out | Standard | Hexagon Shape Lock Nut | - | - | - | - | - | M5 standard | Throttle valve (no check valve) | ||
10.44 € | 1 | 4 Days | [Elbow] Elbow | Meter-Out | Standard | Hexagon Shape Lock Nut | 5 × 0.8 | None | M | 6 | - | M5 Standard | None |