Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series (Part Numbers - CAD Download)

Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series
  • Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series
  • Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series
  • Volume Discount
[Features]
・ Compact and lightweight with excellent flow rate properties.
・ The height can be shortened and a compact device design is possible. Also, effective cross-sectional area is equivalent to or larger than the conventional product.
・ Tube can be mounted in any direction through 360°.
・ Universal type allows piping direction to be freely set through 360°.
・ Can be used up to a maximum operating pressure of 1 MPa.
・ Nylon, soft nylon, polyurethane can be used.
・ Needle valve retainer mechanism.

(i)Remark

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS3201F-N02-08

Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series

Elbow type external appearance

Elbow type external appearance

Universal type external appearance

Universal type external appearance

Model

Elbow typeUniversal typePort sizeApplicable tubing outer diameter
Metric sizeInch Size
23.246810121/8 "5/32 "3/16 "1/4"5/16 "3/8 "1/2 "
AS12□1F-M3AS13□1F-M3M3 × 0.5Note 2---------
AS12□1F-M5AS13□1F-M5M5 × 0.8Note 2------
AS12□1F-U10/32AS13□1F-U10/3210-32UNF-------
AS22□1F-01AS23□1F-01R1/8-Note 2---
AS22□1F-02AS23□1F-02R1/4-----
AS32□1F-02AS33□1F-02R1/4-------
AS32□1F-03AS33□1F-03R 3/8-------
AS42□1F-04AS43□1F-04R 1/2----------

Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).

Specifications

Usable fluidsAir
Proof pressure1.5 MPa (Note 1)1.05 MPa)
Max. operating pressure1 MPa (Note 1)0.7 MPa)
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote 2)Nylon, soft nylon, Note 3)polyurethane
OptionNote 4)With seal, round lock nut, Note 5)Electroless nickel plated

Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.

Flow rate and sonic conductance

ModelAS12□1F-M3
AS13□1F-M3
AS12□1F-M5-02
AS12□1F-M5
AS13□1F-M5
AS22□1F-01
AS23□1F-01
AS22□1F-02
AS23□1F-02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2, ø3.2, ø4ø3.2, ø4, ø6ø3.2, ø4ø6, ø8, ø10ø4ø6ø8, ø10ø6ø8ø10, ø12ø10ø12
Inch Sizeø1/8 ", ø5/32 "ø1/8 ", ø3/16 "ø1/4 ", ø5/32 "ø1/8 ", ø5/32 "ø3/16 ", ø1/4 ", ø5/16 "ø5/32 "ø3/16 "ø1/4 ", ø5/16 ", ø3/8 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate L/min (ANR)201001802302603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.060.280.50.640.721.11.31.82.22.64.44.8
Critical pressure ratioControlled flow0.20.20.250.30.250.25
Free flow0.40.40.20.30.20.3

Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.

*See the manufacturer's catalog for information other than the above.

Part Number
AS3201F-N02-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Shape Control Direction Usage Environment/Application Thread Material Knob Type Lock Nut Type Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

15.18 €

1 26 Days [Elbow] ElbowMeter-OutStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut1/4NoneNPT8-3/8 StandardNone

Loading...

  1. 1

Basic information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Main Body Material PBT

This page is Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series, part number AS3201F-N02-08.
You can find the detail information about specifications and dimensions on part number AS3201F-N02-08.

Variation of this product

Part Number
10-AS1201F-M5-04-J
10-AS1211F-M3-04-J
10-AS1301F-M3-04
AS3201F-N02-08S
AS3201F-N02-09S
AS3201F-N02-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Shape Control Direction Usage Environment/Application Thread Material Knob Type Lock Nut Type Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

12.54 €

1 6 Days [Elbow] ElbowMeter-OutClean circumstance[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinRound Shape Lock Nut-----M3, M5 standard-

14.88 €

1 6 Days [Elbow] ElbowMeter-InClean circumstance[Stainless (EN 1.4401 Equiv.)] Stainless SteelResinRound Shape Lock Nut-----M3, M5 standard-

13.31 €

1 26 Days UniversalMeter-OutClean circumstance[Stainless (EN 1.4401 Equiv.)] Stainless SteelResinHexagon Shape Lock Nut-----M3, M5 standard-

15.40 €

1 26 Days [Elbow] ElbowMeter-OutStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut1/4With SealNPT8-3/8 StandardNone

15.40 €

1 26 Days [Elbow] ElbowMeter-OutStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut1/4With SealNPT-5/163/8 StandardNone

15.18 €

1 26 Days [Elbow] ElbowMeter-OutStandard[Brass] Stainless Steel (EN 1.4305 Equiv.)ResinHexagon Shape Lock Nut1/4NoneNPT10-3/8 StandardNone

Tech Support