Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS3311F-02-09S
Elbow type external appearance
Universal type external appearance
Elbow type | Universal type | Port size | Applicable tubing outer diameter | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||||||
2 | 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4" | 5/16 " | 3/8 " | 1/2 " | |||
AS12□1F-M3 | AS13□1F-M3 | M3 × 0.5 | ◎Note 2 | ◎ | ◎ | - | - | - | - | ◎ | ◎ | - | - | - | - | - |
AS12□1F-M5 | AS13□1F-M5 | M5 × 0.8 | ◎Note 2 | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - |
AS12□1F-U10/32 | AS13□1F-U10/32 | 10-32UNF | - | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - |
AS22□1F-01 | AS23□1F-01 | R1/8 | - | ◎ | ◎ | ◎ | ◎ | ◎Note 2 | - | ◎ | ◎ | ● | ◎ | ◎ | - | - |
AS22□1F-02 | AS23□1F-02 | R1/4 | - | - | ◎ | ◎ | ◎ | ◎ | - | - | ◎ | ● | ◎ | ◎ | ● | - |
AS32□1F-02 | AS33□1F-02 | R1/4 | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
AS32□1F-03 | AS33□1F-03 | R 3/8 | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
AS42□1F-04 | AS43□1F-04 | R 1/2 | - | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa (Note 1)1.05 MPa) |
Max. operating pressure | 1 MPa (Note 1)0.7 MPa) |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing materialNote 2) | Nylon, soft nylon, Note 3)polyurethane |
Option | Note 4)With seal, round lock nut, Note 5)Electroless nickel plated |
Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.
Model | AS12□1F-M3 AS13□1F-M3 AS12□1F-M5-02 | AS12□1F-M5 AS13□1F-M5 | AS22□1F-01 AS23□1F-01 | AS22□1F-02 AS23□1F-02 | AS32□1F AS33□1F | AS42□1F AS43□1F | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø2, ø3.2, ø4 | ø3.2, ø4, ø6 | ø3.2, ø4 | ø6, ø8, ø10 | ø4 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
Inch Size | ø1/8 ", ø5/32 " | ø1/8 ", ø3/16 "ø1/4 ", ø5/32 " | ø1/8 ", ø5/32 " | ø3/16 ", ø1/4 ", ø5/16 " | ø5/32 " | ø3/16 " | ø1/4 ", ø5/16 ", ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
Controlled flow Free flow | Flow rate L/min (ANR) | 20 | 100 | 180 | 230 | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
Sonic conductance dm3/(s·bar) | 0.06 | 0.28 | 0.5 | 0.64 | 0.72 | 1.1 | 1.3 | 1.8 | 2.2 | 2.6 | 4.4 | 4.8 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 | ||||||
Free flow | 0.4 | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 |
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.
*See the manufacturer's catalog for information other than the above.
Part Number
|
---|
AS3311F-02-09S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.11 € | 1 | 26 Days | Universal | Meter-In | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | 1/4 | With Seal | R | - | 5/16 | 3/8 Standard | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|
This page is Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS***1F Series, part number AS3311F-02-09S.
You can find the detail information about specifications and dimensions on part number AS3311F-02-09S.
Configure
Basic Attributes
Thread Material
Applicable Tube O.D. mm(mm)
Type
Main Body Shape
Control Direction
Usage Environment/Application
Knob Type
Lock Nut Type
Connection Dia.
Option
Types of Screw
Applicable Tube O.D. inch size(inch)
Body Size
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS1201F-M5-04-J |
10-AS1211F-M3-04-J |
10-AS1301F-M3-04 |
AS3311F-02-10 |
AS3311F-02-10S |
AS3311F-02-11S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Usage Environment/Application | Thread Material | Knob Type | Lock Nut Type | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.54 € | 1 | 6 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Round Shape Lock Nut | - | - | - | - | - | M3, M5 standard | - | ||
14.88 € | 1 | 6 Days | [Elbow] Elbow | Meter-In | Clean circumstance | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Resin | Round Shape Lock Nut | - | - | - | - | - | M3, M5 standard | - | ||
13.31 € | 1 | 26 Days | Universal | Meter-Out | Clean circumstance | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Resin | Hexagon Shape Lock Nut | - | - | - | - | - | M3, M5 standard | - | ||
15.11 € | 1 | 26 Days | Universal | Meter-In | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | 1/4 | None | R | 10 | - | 3/8 Standard | None | ||
15.40 € | 1 | 26 Days | Universal | Meter-In | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | 1/4 | With Seal | R | 10 | - | 3/8 Standard | None | ||
15.11 € | 1 | 26 Days | Universal | Meter-In | Standard | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Resin | Hexagon Shape Lock Nut | 1/4 | With Seal | R | - | 3/8 | 3/8 Standard | None |