Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS2210-02
Part Number
|
---|
AS2210-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Main Body Material | Usage Environment/Application | Lock Nut Type | Connection Dia. | Option | Types of Screw Cylinder Side | Types of Screw Tube Side | Body Size | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.98 € | 1 | 4 Days | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Zinc Alloy | Standard | Hexagon Shape Lock Nut | 1/4 | None | R | Rc | 1/8, 1/4 Standard | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + female thread | Thread Material | Stainless Steel (EN 1.4305 Equiv.) |
---|---|---|---|---|---|
Knob Type | Standard |
This page is AS*2 / 4*0, Speed Controller, Standard, Metal Body Elbow Style (Metric), part number AS2210-02.
You can find the detail information about specifications and dimensions on part number AS2210-02.
Configure
Basic Attributes
Main Body Shape
Type
Control Direction
Main Body Material
Usage Environment/Application
Lock Nut Type
Connection Dia.
Option
Types of Screw Cylinder Side
Types of Screw Tube Side
Body Size
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS2210-01 |
AS1200-M3 |
AS1200-M3-J |
AS2210-02-J |
AS2210-02-S |
AS2210-02-S-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Main Body Material | Usage Environment/Application | Lock Nut Type | Connection Dia. | Option | Types of Screw Cylinder Side | Types of Screw Tube Side | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.28 € | 1 | 6 Days | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Zinc Alloy | Clean circumstance | Hexagon Shape Lock Nut | - | - | - | - | - | - | ||
11.24 € | 1 |
Same day
Stock | [Elbow] Cylinder direct-connected flat elbow type | Meter-Out | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Standard | Hexagon Shape Lock Nut | 3 × 0.5 | None | M | M | M3, M5 Standard | None | ||
11.82 € | 1 | 26 Days | [Elbow] Cylinder direct-connected flat elbow type | Meter-Out | [Brass] Stainless Steel (EN 1.4305 Equiv.) | Standard | Round Shape Lock Nut | 3 × 0.5 | None | M | M | M3, M5 Standard | None | ||
19.00 € | 1 | 26 Days | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Zinc Alloy | Standard | Round Shape Lock Nut | 1/4 | None | R | Rc | 1/8, 1/4 Standard | None | ||
19.21 € | 1 | 26 Days | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Zinc Alloy | Standard | Hexagon Shape Lock Nut | 1/4 | With Seal | R | Rc | 1/8, 1/4 Standard | None | ||
22.49 € | 1 | Available | 6 Days | [Elbow] Cylinder direct-connected flat elbow type | Meter-In | Zinc Alloy | Standard | Round Shape Lock Nut | 1/4 | With Seal | R | Rc | 1/8, 1/4 Standard | None |