Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS2211FG-G02-08A
Part Number
|
---|
AS2211FG-G02-08A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Knob Type | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.74 € | 1 | 26 Days | [Elbow] Elbow | Meter-In | Standard | Push Lock Type | - | 1/4 | G | 8 | - | 2 | With Face Seal | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel |
This page is AS*2 / 3*1FG-A, Speed Controller with One-touch Fitting, Stainless Steel Type, Push Lock, Elbow / Universal Type, part number AS2211FG-G02-08A.
You can find the detail information about specifications and dimensions on part number AS2211FG-G02-08A.
Configure
Basic Attributes
Main Body Shape
Lock Nut Type
Applicable Tube O.D. inch size(inch)
Type
Control Direction
Usage Environment/Application
Knob Type
Connection Dia.
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Sealing Method
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS1301FG-M5-04A |
10-AS1301FG-M5-06A |
10-AS2201FG-01-04A |
AS2211FG-G02-10A |
AS2211FG-N01-06A |
AS2211FG-N01-06SA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Usage Environment/Application | Knob Type | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.06 € | 1 | 26 Days | Universal | Meter-Out | Clean circumstance | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | - | - | - | - | 1 | - | No made-to-order | ||
18.06 € | 1 | 26 Days | Universal | Meter-Out | Clean circumstance | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | - | - | - | - | 1 | - | No made-to-order | ||
21.26 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | Push Lock Calibrated | [Slide Lock Lever] Push Lock Type | - | - | - | - | 2 | - | No made-to-order | ||
23.74 € | 1 | 26 Days | [Elbow] Elbow | Meter-In | Standard | Push Lock Type | - | 1/4 | G | 10 | - | 2 | With Face Seal | None | ||
19.18 € | 1 | 26 Days | [Elbow] Elbow | Meter-In | Standard | Push Lock Type | - | 1/8 | NPT | 6 | - | 2 | No Sealant | None | ||
19.40 € | 1 | 26 Days | [Elbow] Elbow | Meter-In | Standard | Push Lock Type | - | 1/8 | NPT | 6 | - | 2 | With Sealant | None |