Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS2201FG-02-11SA
Part Number
|
---|
AS2201FG-02-11SA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Knob Type | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.40 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | Push Lock Type | - | 1/4 | R | - | 3/8 | 2 | With Sealant | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel |
Configure
Basic Attributes
Main Body Shape
Lock Nut Type
Applicable Tube O.D. mm(mm)
Type
Control Direction
Usage Environment/Application
Knob Type
Connection Dia.
Types of Screw
Applicable Tube O.D. inch size(inch)
Body Size
Sealing Method
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes