Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series (Part Numbers - CAD Download)

Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series
Speed controller made by SMC Corporation.

[Features]
· Stainless steel specifications can be used in corrosive environments
· SUS 303 used for metal parts
· Light colors to match equipment
· Threads with and without seal are both available as standard
· Applicable tubing: Inch sizes standardized



(i)Remark

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS2301FG-N01-05

Part Number
AS2301FG-N01-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Shape Control Direction Usage Environment/Application Thread Material Lock Nut Type Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

19.16 €

1 26 Days UniversalMeter-OutStandard[Stainless (EN 1.4401 Equiv.)] Stainless SteelHexagon Shape Lock Nut1/8NoneNPT-3/161/8, 1/4 StandardNone

Loading...

  1. 1

Basic information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Main Body Material PBT
Knob Type Resin

This page is Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series, part number AS2301FG-N01-05.
You can find the detail information about specifications and dimensions on part number AS2301FG-N01-05.

Variation of this product

Part Number
10-AS1301FG-M5-06
10-AS2201FG-01-04S
10-AS2201FG-01-06
AS2301FG-N01-05S
AS2301FG-N01-07
AS2301FG-N01-07S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Shape Control Direction Usage Environment/Application Thread Material Lock Nut Type Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

25.01 €

1 6 Days UniversalMeter-OutClean circumstance[Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless SteelHexagon Shape Lock Nut-----M5 standard-

21.50 €

1 26 Days [Elbow] ElbowMeter-OutClean circumstance[Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless SteelHexagon Shape Lock Nut-With seal---1/8, 1/4 standards-

21.02 €

1 26 Days [Elbow] ElbowMeter-OutClean circumstance[Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless SteelHexagon Shape Lock Nut-----1/8, 1/4 standards-

19.45 €

1 26 Days UniversalMeter-OutStandard[Stainless (EN 1.4401 Equiv.)] Stainless SteelHexagon Shape Lock Nut1/8With SealNPT-3/161/8, 1/4 StandardNone

19.16 €

1 26 Days UniversalMeter-OutStandard[Stainless (EN 1.4401 Equiv.)] Stainless SteelHexagon Shape Lock Nut1/8NoneNPT-1/41/8, 1/4 StandardNone

19.45 €

1 26 Days UniversalMeter-OutStandard[Stainless (EN 1.4401 Equiv.)] Stainless SteelHexagon Shape Lock Nut1/8With SealNPT-1/41/8, 1/4 StandardNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360