Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS4301FSG1-04-10S
Part Number
|
---|
AS4301FSG1-04-10S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Indicator window direction | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.60 € | 1 | 26 Days | Universal | Meter-Out | Standard | - | 1/2 | R | 10 | - | 4 | With Sealant | 180° | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel | Knob Type | Push Lock Calibrated |
This page is Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series, part number AS4301FSG1-04-10S.
You can find the detail information about specifications and dimensions on part number AS4301FSG1-04-10S.
Configure
Basic Attributes
Lock Nut Type
Applicable Tube O.D. inch size(inch)
Type
Main Body Shape
Control Direction
Usage Environment/Application
Connection Dia.
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Sealing Method
Indicator window direction
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS2201FSG-01-06S |
10-AS2201FSG-02-06 |
10-AS3201FSG-03-08S |
AS4301FSG1-04-12S |
AS4301FSG1-G04-10 |
AS4311FSG1-G04-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Usage Environment/Application | Lock Nut Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Indicator window direction | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.47 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Slide Lock Lever] Push Lock Type | - | - | - | - | 2 | - | - | - | ||
29.32 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Slide Lock Lever] Push Lock Type | - | - | - | - | 2 | - | - | - | ||
38.05 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Slide Lock Lever] Push Lock Type | - | - | - | - | 3 | - | - | - | ||
55.60 € | 1 | 26 Days | Universal | Meter-Out | Standard | - | 1/2 | R | 12 | - | 4 | With Sealant | 180° | None | ||
58.26 € | 1 | 26 Days | Universal | Meter-Out | Standard | - | 1/2 | G | 10 | - | 4 | With Face Seal | 180° | None | ||
58.26 € | 1 | 26 Days | Universal | Meter-In | Standard | - | 1/2 | G | 10 | - | 4 | With Face Seal | 180° | None |