Fluoropolymer Pipe Fitting, LQ3 Series, Male Branch Tee, Metric Size

Fluoropolymer Pipe Fitting, LQ3 Series, Male Branch Tee, Metric Size
Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.

(i)Remark

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LQ3B11-M
LQ3B11-M-1
LQ3B11-MN-1
LQ3B21-M
LQ3B21-M-1
LQ3B21-M-3
LQ3B21-MN-1
LQ3B22-M
LQ3B22-M-1
LQ3B22-M-3
LQ3B22-MN-1
LQ3B31-M
LQ3B31-M-1
LQ3B32-M
LQ3B32-M-1
LQ3B32-M-3
LQ3B33-M
LQ3B33-M-1
LQ3B34-M
LQ3B34-M-1
LQ3B34-M-3
LQ3B35-M-1
LQ3B35-M-2
LQ3B36-M
LQ3B36-M-1
LQ3B41-M
LQ3B41-M-1
LQ3B41-MN
LQ3B42-M-1
LQ3B43-M
LQ3B43-M-1
LQ3B53-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter (mm) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(℃)
Packaging Nut Material Size of Body

25.31 €

1 26 Days 4R1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1

25.77 €

1 26 Days 4R1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1

25.00 €

1 26 Days 4NPT (Male thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1

27.40 €

1 26 Days 6R1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA2

27.95 €

1 26 Days 6R1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2

22.90 €

1 26 Days 6R1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2

27.11 €

1 26 Days 6NPT (Male thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2

29.73 €

1 26 Days 6R1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA2

30.27 €

1 26 Days 6R1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2

25.15 €

1 26 Days 6R1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2

29.37 €

1 26 Days 6NPT (Male thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2

35.69 €

1 26 Days 10R1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3

36.52 €

1 26 Days 10R1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3

35.69 €

1 26 Days 8R1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3

36.52 €

1 26 Days 8R1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3

28.18 €

1 26 Days 8R1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3

36.02 €

1 26 Days 10R1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3

36.82 €

1 26 Days 10R1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3

36.02 €

1 26 Days 8R1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3

36.82 €

1 26 Days 8R1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3

28.48 €

1 26 Days 8R1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3

38.35 €

1 26 Days 10R3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA3

30.31 €

1 26 Days 10R3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF3

38.69 €

1 26 Days 8R3/8B(10A)200Clean Packaging Class M3.5 EquivalentPFA3

38.35 €

1 26 Days 8R3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA3

50.61 €

1 26 Days 12R1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA4

51.90 €

1 26 Days 12R1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA4

50.65 €

1 26 Days 12NPT (Male thread)1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA4

59.98 €

1 26 Days 12R3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA4

60.21 €

1 26 Days 12R1/2B(15A)200Clean Packaging Class M3.5 EquivalentPFA4

59.98 €

1 26 Days 12R1/2B(15A)200Standard Packaging Class M5.5 EquivalentPFA4

104.35 €

1 26 Days 19R3/4B(20A)200Clean Packaging Class M3.5 EquivalentPFA5

Loading...

  1. 1

Basic information

Type Fitting Body Main Body Material PFA Connection Type Thread-to-Pipe Branch (Equal Diameter)
Thread-to-Pipe Multipoint Connection Type Male Branch Tee

Tech Support