Fluoropolymer Pipe Fitting, LQ3 Series, Space Saving Union Elbow, Inch Size

Fluoropolymer Pipe Fitting, LQ3 Series, Space Saving Union Elbow, Inch Size
SMC Corporation's fluoropolymer fitting space-saving union elbow: LQ3E-S inch size.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Excellent heat resistance.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LQ3E2A-S
LQ3E2A-S-1
LQ3E2A-S-2
LQ3E2A-S-3
LQ3E3A-S
LQ3E3A-S-1
LQ3E3A-S-2
LQ3E3A-S-3
LQ3E4A-S
LQ3E4A-S-1
LQ3E5A-S
LQ3E5A-S-1
LQ3E5A-S-2
LQ3E5A-S-3
LQ3E6A-S
LQ3E6A-S-1
LQ3E6A-S-2
LQ3E6A-S-3
LQ3E7A-S
LQ3E7A-S-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter (inch) D (D1) Maximum Operating Temperature
(℃)
Packaging Nut Material Size of Body

39.48 €

1 26 Days 1/4200Clean Packaging Class M3.5 EquivalentPFA2

55.82 €

1 26 Days 1/4200Standard Packaging Class M5.5 EquivalentPFA2

48.10 €

1 26 Days 1/4150Clean Packaging Class M3.5 EquivalentPVDF2

47.52 €

1 26 Days 1/4150Standard Packaging Class M5.5 EquivalentPVDF2

50.19 €

1 26 Days 3/8200Clean Packaging Class M3.5 EquivalentPFA3

51.73 €

1 26 Days 3/8200Standard Packaging Class M5.5 EquivalentPFA3

41.87 €

1 26 Days 3/8150Clean Packaging Class M3.5 EquivalentPVDF3

41.44 €

1 26 Days 3/8150Standard Packaging Class M5.5 EquivalentPVDF3

76.42 €

1 26 Days 1/2200Clean Packaging Class M3.5 EquivalentPFA4

72.50 €

1 26 Days 1/2200Standard Packaging Class M5.5 EquivalentPFA4

81.44 €

1 26 Days 3/4200Clean Packaging Class M3.5 EquivalentPFA5

81.10 €

1 26 Days 3/4200Standard Packaging Class M5.5 EquivalentPFA5

59.92 €

1 26 Days 3/4150Clean Packaging Class M3.5 EquivalentPVDF5

59.53 €

1 26 Days 3/4150Standard Packaging Class M5.5 EquivalentPVDF5

119.68 €

1 26 Days 1200Clean Packaging Class M3.5 EquivalentPFA6

119.26 €

1 26 Days 1200Standard Packaging Class M5.5 EquivalentPFA6

91.68 €

1 26 Days 1150Clean Packaging Class M3.5 EquivalentPVDF6

91.27 €

1 26 Days 1150Standard Packaging Class M5.5 EquivalentPVDF6

220.90 €

1 68 Days -200Clean Packaging Class M3.5 EquivalentPFA7

314.97 €

1 26 Days -200Standard Packaging Class M5.5 EquivalentPFA7

Loading...

  1. 1

Basic information

Type Fitting Body Main Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Pipe-to-Pipe Same Diameter Connection Type Union Elbow

Tech Support