Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KGF12-04
Part Number
|
---|
KGF12-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.44 € | 2 | 4 Days | [Brass] EN CW614N Equiv. + PBT + PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | - | Rc | 1/2 | 1 | White | ISO Class:6 | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Thread Material | EN 1.4305 Equiv. | Screw Mounting, Direction | Female Straight |
This page is KGF, One-touch Fitting Stainless, Female Connector, part number KGF12-04.
You can find the detail information about specifications and dimensions on part number KGF12-04.
Configure
Basic Attributes
Main Body Material
Packing, Material of O-Ring
Compatible Tube Outer Diameter 1(mm)
Type
Application
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button color
Custom-made specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KGF04-01 |
KGF04-02 |
KGF06-01 |
KGF06-01-X34 |
KGF06-01-X94 |
KGF06-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.98 € | 2 | 4 Days | [Brass] EN CW614N Equiv. + PBT + PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 4 | Rc | 1/8 | 1 | White | ISO Class:6 | White | N/A | ||
17.63 € | 2 | 4 Days | [Brass] EN CW614N Equiv. + PBT + PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 4 | Rc | 1/4 | 1 | White | ISO Class:6 | White | N/A | ||
17.40 € | 2 |
Same day
Stock | [Brass] EN CW614N Equiv. + PBT + PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 6 | Rc | 1/8 | 1 | White | ISO Class:6 | White | N/A | ||
18.97 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBT | Clean circumstance / Foods・Drug-Related | [Fluororubber] Fluoroelastomer | -5~60 | - | - | - | - | - | ISO class: 6 | - | Changed to rubber material | ||
17.63 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBT | Clean circumstance / Foods・Drug-Related | [Fluororubber] Special FKM (Fluorine Coating) | -5~60 | - | - | - | - | - | ISO class: 6 | - | - | ||
17.40 € | 2 | 4 Days | [Brass] EN CW614N Equiv. + PBT + PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 6 | Rc | 1/4 | 1 | White | ISO Class:6 | White | N/A |