KGF, One-touch Fitting Stainless, Female Connector (Part Numbers)

KGF, One-touch Fitting Stainless, Female Connector
SMC quick-connect fitting.
[Features]
・ Stainless steel specifications that can be used in a corrosion resistant environment.
・ SUS303 is used for the metal material part.
・ It can be used in CRT lines that dislike copper ions, water cleaning of food equipment that is exposed to water or salt water, and in cleanrooms that dislike dust generation due to discoloration and rust of copper materials.
[Applications]
・ Used for pipework proceeding from the male thread section of a pressure gauge, etc.

(i)Remark

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KGF12-04

Part Number
KGF12-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Packing, Material of O-Ring Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button color Custom-made specifications

27.44 €

2 4 Days [Brass] EN CW614N Equiv. + PBT + PPStandard/Mini[EPDM] EPDM (Fluorine Coating)--Rc1/21WhiteISO Class:6WhiteN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Thread Material EN 1.4305 Equiv. Screw Mounting, Direction Female Straight

This page is KGF, One-touch Fitting Stainless, Female Connector, part number KGF12-04.
You can find the detail information about specifications and dimensions on part number KGF12-04.

Variation of this product

Part Number
KGF04-01
KGF04-02
KGF06-01
KGF06-01-X34
KGF06-01-X94
KGF06-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Packing, Material of O-Ring Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button color Custom-made specifications

15.98 €

2 4 Days [Brass] EN CW614N Equiv. + PBT + PPStandard/Mini[EPDM] EPDM (Fluorine Coating)-4Rc1/81WhiteISO Class:6WhiteN/A

17.63 €

2 4 Days [Brass] EN CW614N Equiv. + PBT + PPStandard/Mini[EPDM] EPDM (Fluorine Coating)-4Rc1/41WhiteISO Class:6WhiteN/A

17.40 €

2 Same day

Stock

[Brass] EN CW614N Equiv. + PBT + PPStandard/Mini[EPDM] EPDM (Fluorine Coating)-6Rc1/81WhiteISO Class:6WhiteN/A

18.97 €

2 26 Days [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBTClean circumstance / Foods・Drug-Related[Fluororubber] Fluoroelastomer-5~60-----ISO class: 6-Changed to rubber material

17.63 €

2 26 Days [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBTClean circumstance / Foods・Drug-Related[Fluororubber] Special FKM (Fluorine Coating)-5~60-----ISO class: 6--

17.40 €

2 4 Days [Brass] EN CW614N Equiv. + PBT + PPStandard/Mini[EPDM] EPDM (Fluorine Coating)-6Rc1/41WhiteISO Class:6WhiteN/A

Tech Support