Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KGLU04-02 |
KGLU06-02 |
KGLU08-02 |
KGLU10-02 |
KGLU12-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications | Options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.73 € | 2 | 26 Days | [PP Resin] PP | Standard/Mini | - | 4 | R | 1/4 | 2 | White | ISO Class:6 | White | N/A | - | ||
12.27 € | 2 | 26 Days | [PP Resin] PP | Standard/Mini | - | 6 | R | 1/4 | 2 | White | ISO Class:6 | White | N/A | - | ||
12.92 € | 2 | 26 Days | [PP Resin] PP | Standard/Mini | - | 8 | R | 1/4 | 2 | White | ISO Class:6 | White | N/A | - | ||
17.35 € | 2 | 26 Days | [PP Resin] PP | Standard/Mini | - | 10 | R | 1/4 | 2 | White | ISO Class:6 | White | N/A | - | ||
19.02 € | 2 | 26 Days | [PP Resin] PP | Standard/Mini | - | - | R | 1/4 | 2 | White | ISO Class:6 | White | N/A | - |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Thread Material | EN 1.4305 Equiv. | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | Branch Elbow |
Configure
Basic Attributes
Main Body Material
Compatible Tube Outer Diameter 1(mm)
Options
Type
Application
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button color
Custom-made specifications
Filter by standard shipping days
Optional Attributes