Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KGL12-99
Part Number
|
---|
KGL12-99 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.47 € | 2 |
Same day
Stock | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | - | 12 | 1 | White | ISO Class:6 | White | N/A |
Loading...
Type | Single-Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Sockets, Reducers | Street Elbow |
This page is KGL-99, One-touch Fitting Stainless, Plug-in Elbow, part number KGL12-99.
You can find the detail information about specifications and dimensions on part number KGL12-99.
Configure
Stock
Basic Attributes
Main Body Material
Packing, Material of O-Ring
Compatible Tube Outer Diameter 1(mm)
Type
Application
Applicable Fitting Size (mm)
Number of Connection Tubes(pc.)
Color
Specifications
Release button color
Custom-made specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KGL04-99 |
KGL06-99 |
KGL06-99-X94 |
KGL08-99 |
KGL10-99 |
KGL10-99-X34 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.02 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 4 | 4 | 1 | White | ISO Class:6 | White | N/A | ||
5.35 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 6 | 6 | 1 | White | ISO Class:6 | White | N/A | ||
5.58 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [Fluororubber] Special FKM (Fluorine Coating) | -5~60 | - | - | - | - | ISO class: 6 | - | - | ||
5.63 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 8 | 8 | 1 | White | ISO Class:6 | White | N/A | ||
7.18 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 10 | 10 | 1 | White | ISO Class:6 | White | N/A | ||
7.89 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [Fluororubber] Fluoroelastomer | -5~60 | - | - | - | - | ISO class: 6 | - | Changed to rubber material |