Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KGT12-03 |
KGT12-03S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Custom-made specifications | Options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.02 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | - | 12 | R | 3/8 | 2 | White | - | N/A | - | ||
19.11 € | 2 | 4 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | - | 12 | R | 3/8 | 2 | White | - | N/A | - |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Thread Material | EN 1.4305 Equiv. | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | Double Port Tee Union |
Configure
Basic Attributes
Main Body Material
Specifications
Options
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Custom-made specifications
Filter by standard shipping days
Optional Attributes