Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KGY10-02 |
KGY10-02S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Custom-made specifications | Options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.35 € | 2 | 4 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | H-NBR | - | 10 | R | 1/4 | 2 | White | - | N/A | - | ||
17.53 € | 2 | 4 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | H-NBR | - | 10 | R | 1/4 | 2 | White | - | N/A | - |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Thread Material | EN 1.4305 Equiv. | Screw Mounting, Branch | Service Tee Union |
Configure
Basic Attributes
Main Body Material
Specifications
Options
Type
Application
Packing, Material of O-Ring
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Custom-made specifications
Filter by standard shipping days
Optional Attributes