Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KGY16-03
Part Number
|
---|
KGY16-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Custom-made specifications | Options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.37 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | H-NBR | - | 16 | R | 3/8 | 2 | White | - | N/A | - |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Thread Material | EN 1.4305 Equiv. | Screw Mounting, Branch | Service Tee Union |
This page is Stainless One-Touch Fitting, Male Run Tee, KGY Series, part number KGY16-03.
You can find the detail information about specifications and dimensions on part number KGY16-03.
Configure
Basic Attributes
Main Body Material
Specifications
Options
Type
Application
Packing, Material of O-Ring
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Custom-made specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KGY04-02S |
KGY04-M5 |
KGY06-01 |
KGY16-03S |
KGY16-04 |
KGY16-04S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Custom-made specifications | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.89 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [EPDM] EPDM (Fluorine Coating) | -5~60 | - | - | - | - | - | ISO class: 6 | - | With sealant | ||
10.81 € | 2 | 4 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | H-NBR | - | 4 | M | 5×0.8 | 2 | White | - | N/A | - | ||
11.89 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | H-NBR | - | 6 | R | 1/8 | 2 | White | - | N/A | - | ||
22.47 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [EPDM] EPDM (Fluorine Coating) | -5~60 | 16 | - | - | - | - | ISO class: 6 | - | With sealant | ||
22.37 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) + PBT | Standard/Mini | H-NBR | - | 16 | R | 1/2 | 2 | White | - | N/A | - | ||
22.52 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [EPDM] EPDM (Fluorine Coating) | -5~60 | 16 | - | - | - | - | ISO class: 6 | - | With sealant |