Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KGR06-10
Part Number
|
---|
KGR06-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Packing, Material of O-Ring | Sockets, Reducers | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 6 | 10 | 1 | White | ISO Class:6 | White | N/A |
Loading...
Type | Single-Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|
This page is KGR, One-touch Fitting Stainless, Plug-in Reducer, part number KGR06-10.
You can find the detail information about specifications and dimensions on part number KGR06-10.
Configure
Basic Attributes
Main Body Material
Packing, Material of O-Ring
Sockets, Reducers
Type
Application
Compatible Tube Outer Diameter 1(mm)
Applicable Fitting Size (mm)
Number of Connection Tubes(pc.)
Color
Specifications
Release button color
Custom-made specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KGR04-10 |
KGR06-04 |
KGR06-04-X94 |
KGR06-10-X34 |
KGR06-12 |
KGR08-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Packing, Material of O-Ring | Sockets, Reducers | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Number of Connection Tubes (pc.) | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.53 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 4 | 10 | 1 | White | ISO Class:6 | White | N/A | ||
3.87 € | 2 | 26 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 6 | 4 | 1 | White | ISO Class:6 | White | N/A | ||
8.89 € | 2 | 6 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [Fluororubber] Special FKM (Fluorine Coating) | [Reducer] Reducer | -5~60 | - | - | - | - | ISO class: 6 | - | - | ||
4.77 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | Clean circumstance / Foods・Drug-Related | [Fluororubber] Fluoroelastomer | [Reducer] Reducer | -5~60 | - | - | - | - | ISO class: 6 | - | Changed to rubber material | ||
4.05 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 6 | 12 | 1 | White | ISO Class:6 | White | N/A | ||
5.13 € | 2 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 8 | 10 | 1 | White | ISO Class:6 | White | N/A |