Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2S10-03G
Part Number
|
---|
KQ2S10-03G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.44 € | 2 | 26 Days | - | 10 | R | 3/8 | 1 | White | Without sealing agent | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | EN 1.4305 Equiv.+PBT | Application | Standard/Mini | Thread Material | EN 1.4305 Equiv. |
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | With hex socket and straight |
This page is Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant), part number KQ2S10-03G.
You can find the detail information about specifications and dimensions on part number KQ2S10-03G.
Configure
Basic Attributes
Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2S06-01GS1 |
KQ2S06-02G1 |
KQ2S06-02GS1 |
KQ2S10-03GS |
KQ2S10-04G |
KQ2S10-04GS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.11 € | 2 | 4 Days | - | 6 | R | 1/8 | 1 | White | With sealing agent | Ellipse | White | N/A | ||
14.00 € | 2 | 26 Days | - | 6 | R | 1/4 | 1 | White | Without sealing agent | Ellipse | White | N/A | ||
14.11 € | 2 | 4 Days | - | 6 | R | 1/4 | 1 | White | With sealing agent | Ellipse | White | N/A | ||
20.53 € | 2 | 4 Days | - | 10 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
20.44 € | 2 | 26 Days | - | 10 | R | 1/2 | 1 | White | Without sealing agent | Perfect circle | White | N/A | ||
20.53 € | 2 | 26 Days | - | 10 | R | 1/2 | 1 | White | With sealing agent | Perfect circle | White | N/A |