Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Female Union Fitting KQ2F-G

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Female Union Fitting KQ2F-G
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Used for piping from the male thread of a pressure gauge, etc.

(i)Remark

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2F04-01G1
KQ2F04-02G1
KQ2F06-01G1
KQ2F06-02G1
KQ2F06-03G1
KQ2F08-01G
KQ2F08-02G
KQ2F08-03G
KQ2F10-02G
KQ2F10-03G
KQ2F12-02G
KQ2F12-03G
KQ2F12-04G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Connection screw Release button shape

15.98 €

2 26 Days 41/8Ellipse

17.63 €

2 26 Days 41/4Ellipse

17.40 €

2 26 Days 61/8Ellipse

17.40 €

2 26 Days 61/4Ellipse

19.02 €

2 26 Days 63/8Ellipse

18.73 €

2 26 Days 81/8Perfect circle

18.73 €

2 26 Days 81/4Perfect circle

19.52 €

2 26 Days 83/8Perfect circle

25.48 €

2 26 Days 101/4Perfect circle

25.48 €

2 26 Days 103/8Perfect circle

27.42 €

2 26 Days -1/4Perfect circle

27.42 €

2 26 Days -3/8Perfect circle

27.42 €

2 26 Days -1/2Perfect circle

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Main Body Material EN 1.4305 Equiv.+PBT Application Standard/Mini Thread Material EN 1.4305 Equiv.
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Female Straight Connection Type Rc
Number of Connection Tubes(pc.) 1 Color White Release button color White

Tech Support