Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2L06-03G1
Part Number
|
---|
KQ2L06-03G1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.65 € | 2 | 26 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 6 | R | 3/8 | 1 | White | Without sealing agent | Ellipse | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | EN 1.4305 Equiv.+PBT | Thread Material | EN 1.4305 Equiv. | Screw Mounting, Direction | Elbow |
Elbows | Elbow Union |
This page is Quick-Connect Fitting Stainless Steel KQ2-G Series Elbow Union KQ2L-G, part number KQ2L06-03G1.
You can find the detail information about specifications and dimensions on part number KQ2L06-03G1.
Configure
Basic Attributes
Packing, Material of O-Ring
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2L04-02G1 |
KQ2L04-02GS1 |
KQ2L06-01G1 |
KQ2L06-03GS1 |
KQ2L08-01G |
KQ2L08-01GS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.85 € | 2 | 26 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 4 | R | 1/4 | 1 | White | Without sealing agent | Ellipse | White | N/A | ||
9.95 € | 2 | 4 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 4 | R | 1/4 | 1 | White | With sealing agent | Ellipse | White | N/A | ||
9.68 € | 2 | 26 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 6 | R | 1/8 | 1 | White | Without sealing agent | Ellipse | White | N/A | ||
10.81 € | 2 | 4 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 6 | R | 3/8 | 1 | White | With sealing agent | Ellipse | White | N/A | ||
10.47 € | 2 | 26 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 8 | R | 1/8 | 1 | White | Without sealing agent | Perfect circle | White | N/A | ||
10.60 € | 2 | 4 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 8 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A |