Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2L10-04GS |
KQ2L12-04GS |
KQ2L16-04GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Packing, Material of O-Ring | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.56 € | 2 | 4 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | 10 | R | 1/2 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
15.48 € | 2 | 26 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | - | R | 1/2 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
17.47 € | 2 | 4 Days | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | - | - | R | 1/2 | 1 | White | With sealing agent | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | EN 1.4305 Equiv.+PBT | Thread Material | EN 1.4305 Equiv. | Screw Mounting, Direction | Elbow |
Elbows | Elbow Union |
Configure
Basic Attributes
Packing, Material of O-Ring
Compatible Tube Outer Diameter 1(mm)
Type
Application
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes