Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2LU06-03G |
KQ2LU08-03G |
KQ2LU10-03G |
KQ2LU12-03G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.81 € | 2 | 26 Days | - | 6 | R | 3/8 | 2 | White | Without sealing agent | Perfect circle | White | N/A | ||
13.48 € | 2 | 26 Days | - | 8 | R | 3/8 | 2 | White | Without sealing agent | Perfect circle | White | N/A | ||
17.35 € | 2 | 26 Days | - | 10 | R | 3/8 | 2 | White | Without sealing agent | Perfect circle | White | N/A | ||
19.02 € | 2 | 26 Days | - | - | R | 3/8 | 2 | White | Without sealing agent | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | EN 1.4305 Equiv.+PBT | Application | Standard/Mini | Thread Material | EN 1.4305 Equiv. |
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | Branch Elbow |
Configure
Basic Attributes
Compatible Tube Outer Diameter 1(mm)
Type
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes