Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2Y08-01GS
Part Number
|
---|
KQ2Y08-01GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fitting Type | Main Body Material | Screw Mounting, Branch | Union: Same Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.10 € | 2 | 26 Days | Union with same diameter | [PP Resin] PP | - | [Union Tees] Service Tee Union | - | 8 | R | 1/8 | 2 | White | With sealing agent | Perfect circle | White |
Loading...
Type | Single-Action / Screw | Applicable Fluid | Water / Air | Application | Standard/Mini |
---|---|---|---|---|---|
Thread Material | EN 1.4305 Equiv. | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
This page is Service Tee Union Fitting KQ2Y-G (Sealant) One-Touch Pipe Fitting, part number KQ2Y08-01GS.
You can find the detail information about specifications and dimensions on part number KQ2Y08-01GS.
Configure
Basic Attributes
Main Body Material
Screw Mounting, Branch
Union: Same Diameter
Type
Fitting Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2Y04-02GS1 |
KQ2Y06-01G1 |
KQ2Y06-01GS1 |
KQ2Y08-02G |
KQ2Y08-02GS |
KQ2Y08-03G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fitting Type | Main Body Material | Screw Mounting, Branch | Union: Same Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.89 € | 2 | 26 Days | Union with same diameter | [PP Resin] PP | - | [Union Tees] Service Tee Union | - | 4 | R | 1/4 | 2 | White | With sealing agent | Ellipse | White | ||
11.89 € | 2 | 26 Days | Screw Mount Branch | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | [Tees] Service Tee Union | - | -5~60 | - | - | - | - | - | - | - | - | ||
12.06 € | 2 | 26 Days | Union with same diameter | [PP Resin] PP | - | [Union Tees] Service Tee Union | - | 6 | R | 1/8 | 2 | White | With sealing agent | Ellipse | White | ||
12.92 € | 2 | 26 Days | Screw Mount Branch | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | [Tees] Service Tee Union | - | -5~60 | - | - | - | - | - | - | - | - | ||
13.03 € | 2 | 26 Days | Union with same diameter | [PP Resin] PP | - | [Union Tees] Service Tee Union | - | 8 | R | 1/4 | 2 | White | With sealing agent | Perfect circle | White | ||
13.48 € | 2 | 26 Days | Screw Mount Branch | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | [Tees] Service Tee Union | - | -5~60 | - | - | - | - | - | - | - | - |