Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CQ2B50-20TZ
Part Number
|
---|
CQ2B50-20TZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Type of Mount Support | Lock unit magnet | Type | Auto switch mounting slot | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.94 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | [Block Shape] Plate Cylinder | 50 | 20 | Standard | Standard | -10~70 | 0.13~1 | Without built-in magnet | Through-hole (standard) | Rc | Standard (rod-end female thread) | - | - | - | Pneumatic type | - | Standard product (No options) | None |
Loading...
Rod Operation Method | Single Rods |
---|
This page is Compact Cylinder, Standard Type, Single Acting, Single Rod, CQ2 Series, part number CQ2B50-20TZ.
You can find the detail information about specifications and dimensions on part number CQ2B50-20TZ.
Configure
Basic Attributes
Cylinder Operation Method
Main Body Shape
Auto Switch
Type of Mount Support
Lock unit magnet
Auto switch mounting slot
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Specifications
Support bracket
Port thread type
Body Options
Type
Option
Option
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2A20-10SMZ |
CDQ2A20-10SZ |
CDQ2A20-5SZ |
CQ2B50TF-10SZ |
CQ2B50TF-10TZ |
CQ2B50TF-20SZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto Switch | Type of Mount Support | Lock unit magnet | Type | Auto switch mounting slot | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.06 € | 1 | 7 Days | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 20 | 10 | Standard | Standard | -10~70 | 0.18~1 | Built-in magnet | Both ends tapped | M Screw | Male rod end | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
31.87 € | 1 | 7 Days | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 20 | 10 | Standard | Standard | -10~70 | 0.18~1 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
29.98 € | 1 | 7 Days | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 20 | 5 | Standard | Standard | -10~70 | 0.18~1 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | - | - | - | Pneumatic type | - | Standard product (No options) | None | ||
57.87 € | 1 | 7 Days | [Double Acting] With Return Spring | - | 50 | 10 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | Though hole (standard) | Without magnet | - | Available | - | - | ||
57.87 € | 1 | 4 Days | Single Acting (Extruded) | - | 50 | 10 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | Though hole (standard) | Without magnet | - | Available | - | - | ||
59.94 € | 1 | 4 Days | [Double Acting] With Return Spring | - | 50 | 20 | - | - | - | - | - | - | G | Standard (rod end female thread) | No switch | Though hole (standard) | Without magnet | - | Available | - | - |