Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2WB140-20DCZ
Part Number
|
---|
CDQ2WB140-20DCZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Body Options | Auto Switch | Lock unit magnet | Type | Option | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
364.50 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 140 | 20 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end female thread | - | - | Pneumatic type | Standard product (No options) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Port thread type | Rc |
---|
This page is Compact Cylinder, Large Bore Size, Double Acting, Double Rod, CQ2W Series, part number CDQ2WB140-20DCZ.
You can find the detail information about specifications and dimensions on part number CDQ2WB140-20DCZ.
Configure
Basic Attributes
Main Body Shape
Auto Switch
Lock unit magnet
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Specifications
Support bracket
Body Options
Type
Option
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2WB125-30DCMZ |
CDQ2WB125-30DCZ |
CDQ2WB125-40DCMZ |
CDQ2WB140-30DCZ |
CDQ2WB140-50DCMZ |
CDQ2WB140-50DCZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Body Options | Auto Switch | Lock unit magnet | Type | Option | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.35 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 125 | 30 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end male thread | - | - | Pneumatic type | Standard product (No options) | None | ||
337.21 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 125 | 30 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end female thread | - | - | Pneumatic type | Standard product (No options) | None | ||
369.06 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 125 | 40 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end male thread | - | - | Pneumatic type | Standard product (No options) | None | ||
380.53 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 140 | 30 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end female thread | - | - | Pneumatic type | Standard product (No options) | None | ||
429.60 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 140 | 50 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end male thread | - | - | Pneumatic type | Standard product (No options) | None | ||
414.15 € | 1 | 9 Days | [Block Shape] Plate Cylinder | 140 | 50 | Standard | Standard | -10~70 | 0.05~1.0 | Built-in magnet | Standard (through hole, both ends tapped common) | With rubber bumper / Rod-end female thread | - | - | Pneumatic type | Standard product (No options) | None |